2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ICS05S23F08M5PO

Expand Table
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Interface
INT
Rated voltage DC
PWDC [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
Datasheet
DS [pdf]
1
2
3
4
5
6
7
8
9
ICS05S23F08M5NC
Flush
0.8
1x NPN NC
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F08M5NO
Flush
0.8
1x NPN NO
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F08M5PC
Flush
0.8
1x PNP NC
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F08M5PO
Flush
0.8
1x PNP NO
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F15M5IO
Flush
0,7÷1,3
1x selectable NPN/PNP/NO/NC/Push_Pull
IO Link
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F15M5NC
Flush
1.3
1x NPN NC
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F15M5NO
Flush
1.3
1x NPN NO
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F15M5PC
Flush
1.3
1x PNP NC
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
ICS05S23F15M5PO
Flush
1.3
1x PNP NO
-
10÷30
100
15
M8 plug
M5, cylindric, stainless steel
5
38.2
IP67
-25°÷+70°C/-13°÷+158°F
ibs04_ics05_3_wire_iol_ds.pdf
Vis komprimeret visning (9 produkter)
Order numberICS05S23F08M5PO
Sidste ændring28.07.2022 13:12:21
Enhed

Klassifikationer

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties